XDPS2221
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsUSB-C chargers, battery chargers, SMPS
-
Current mode controlYes, for Hybrid Flyback
-
ICC11 mA
-
Moisture Sensitivity Level3
-
MountingSMT
-
Operating Temperature range-40 °C to 125 °C
-
PackagePG-DSO-14
-
Switching Frequency max400 kHz
-
VCC range11 V to 24 V
|
OPN
|
XDPS2221XUMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Share in WeChat
Scan the QR code with your WeChat App to share this page.